Compressed Air, 12 oz. Can

Item # FOC-CA
Availability
Available Quantity: 52
Price Table
Quantity Price
1 - 9 $12.32
10 - 24 $11.58
25 - 99 $10.84
100 + Call Us
Add to Cart

Description

Cleaning fiber optic connectors is crucial for proper optical transmission. Compressed air is great for cleaning couplers and connector ends. Kimwipes are lint free tissues, that are commonly used for cleaning glass surfaces and pre moistened alcohol pads and cotton tipped swabs are useful in the fiber cleaning process. Using these products insures signal integrity and top system performance. Order online today!

Features
  • Compressed air can features a tube which focuses an air blast into small connector ends ensuring debris removal
  • Low cost solution that guarantees signal integrity
  • Used to clean fiber optic connectors
  • Contact us today for large project volume discounts
Application
  • Fiber cable installation
  • Fiber cable assembly
  • Fiber maintenance
  • LAN installation