Fiber Optic Bulkhead Attenuator, SC 15dB for 1310nm

SKU FOATSC-31-15D
QTY available 15
Quantity Price
1 - 24 $9.39
25 - 49 $8.92
50 - 99 $8.45
100 + Call Us
Price $9.39

All Prices are in US Dollars and do not include duties



The L-com FOATSC-31-15D is a bulkhead attenuator for 1310nm wavelength and is rated for 15db. The L-com FOATSC-31-15D is the perfect solution for attenuating Single mode fiber connectors for both lab and commercial applications. The FOATSC-31-15D is constructed of the highest quality materials, is factory tested, and are In Stock. Order today!

Features
  • 15db SC Bulkhead Attenuator supports 1310nm
  • Ceramic ferrules provide precise alignment
  • Bulkhead design is compatible with standard industry connectors
  • Used to attenuate Single mode fiber connectors/connections

Application
  • FTTX
  • Test and measurement