Fiber Optic Adapter, SC Simplex, standard, with flange, Heather Violet

SKU FOA-511B-HVI
QTY available 85
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us
Price $10.39

All Prices are in US Dollars and do not include duties



The L-com FOA-511B-HVI is a versatile Simplex SC to SC OM4 fiber optic adapter, designed for high-performance network applications. Its standard, flanged design allows for easy integration into space-constrained installations. L-com’s FOA-511B-HVI fiber optic coupler features a Heather Violet housing and a regular spring mechanism, ensuring a secure and stable connection. A zirconia alignment sleeve further enhances its precision, enabling accurate fiber alignment for optimal signal performance.

This SC-SC adapter is compatible with standard SC connectors and is well-suited for use in environments with high EMI/RFI interference, such as LANs, server rooms, and optical networks. The L-com FOA-511B-HVI is also a reliable choice for installations in racks, panels, and security systems, making this Simplex coupler a flexible solution for a wide range of fiber optic applications, including FTTX deployments. Additionally, it is available in multiple color options, including Beige, Black, Aqua, Heather Violet, Lime Green, Green, and Blue. The L-com FOA-511B-HVI adapter is one of thousands of fiber optic products in-stock and ready to ship. Order Online Today!


Features
  • Compatible with standard SC connectors
  • Simplex, standard
  • SC - SC Heather Violet adapter for OM4 applications
  • Regular spring, with flange
  • Zirconia alignment sleeve
  • Available in Beige, Black, Aqua, Heather Violet, Lime Green, Green, or Blue

Application
  • High EMI/RFI environments
  • LAN, Optical Networks
  • Racks and panels
  • Server rooms
  • Security
  • FTTX


Documents and Resources