9/125, Single Mode Fiber Optic Cable, Dual LC / Dual LC, 1.0m

SKU SFODLC-CL-01
QTY available 410
Quantity Price
1 - 24 $37.99
25 - 49 $34.19
50 - 99 $30.39
100 + Call Us
Price $37.99

All Prices are in US Dollars and do not include duties



L-com's 9/125 Duplex Clipped Single Mode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.