3xMPO8 no pins to 2xMPO12 no pins, OM3 50/125um Multimode, ONFR Jacket, Aqua, 10 meter

SKU MPF308-MPF212OM3R-10
QTY available 7
Quantity Price
1 - 4 $152.73
5 - 9 $146.62
10 - 24 $140.51
25 + Call Us
Price $152.73

All Prices are in US Dollars and do not include duties



These L-com multi-fiber conversion cables enable network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. A push-pull design is utilized for easy mating and removal. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • 3xMPO8 to 2xMPO12 conversion cable for link aggregation and fiber strand optimization
  • OFNR (Riser Rated) Jacket complies with strict building codes
  • Used to connect equipment that utilizes MPO style connectors and OM3 50/125 Multimode cabling for aggregation of links

Application
  • Link Aggregation
  • Data Centers/Enterprise Networking
  • Ethernet
  • Fiber Optimization
  • Server connectivity