Fiber Enclosure Wall Mount with 24 LC/APC Duplex Adapters & 48 LC/APC Pigtails

SKU LCWB-24LCAP
QTY available 24
Quantity Price
1 - 9 $244.90
10 - 24 $235.10
25 - 99 $225.31
100 + Call Us
Price $244.90

All Prices are in US Dollars and do not include duties



Introducing the LCWB-24LCAP, a versatile indoor fiber optic distribution management enclosure designed to streamline connectivity in various networking environments. Crafted from sturdy SPCC Steel, this enclosure ensures long-lasting performance and protection for your fiber optic connections. The L-com LCWB-24LCAP comes equipped with 24 LC/APC duplex adapters installed and 48 LC/APC single mode 2.0mm pigtails, ready for splicing, providing ample capacity to accommodate your networking needs.

L-com’s LCWB-24LCAP cable management is facilitated by fiber management rings that maintain a bend radius larger than 40mm, minimizing signal loss and optimizing performance. The secure lid latch, accompanied by a set of 2 keys, offers added security for your network infrastructure, ensuring peace of mind in high-traffic environments. All the cross-connectivity functions of splicing, termination, and fiber optic distribution for your plant, backbone and in-building fiber cabling can be included in the termination enclosures to protect and ease the organization of your installations.

Operational across temperatures ranging from -40°C to 60°C, the L-com LCWB-24LCAP excels in a variety of indoor networking applications, including FTTH access networks, telecommunication networks, CATV networks, data communications networks, LAN deployments, and data centers. Whether in small-scale setups or large-scale deployments, this low-profile indoor fiber optic wall mount enclosure delivers reliability, security, and performance to meet your networking requirements.


Features
  • Low profile fiber optic wall mount enclosure
  • SPCC Steel
  • Includes 24 LC/APC duplex adapters and 48 LC/APC 2.0mm pigtails
  • Fiber management rings ensure bend radius larger than 40mm
  • Secure lid latch, set of 2 keys
  • Operational temp -40°C to 60°C

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • LAN (Local Area Network) deployments
  • Data Centers