Fiber Coupler, SC/SC Simplex, External Shutter, Side Spring, w/Flange, Green

SKU FOA-821-GRN
QTY available 50
Quantity Price
1 - 24 $6.79
25 - 49 $6.52
50 - 99 $6.31
100 + Call Us
Price $6.79

All Prices are in US Dollars and do not include duties



The L-com FOA-821-GRN SC simplex coupler is built with an integrated external dust shutter that keeps the couplers interior clean from dust and debris when not in use, and protects the users eyes from exposure to lasers. The L-com FOA-821-GRN comes in a compact housing with flange mount ears and features a durable metal side spring that ensures a tight fit. The L-com FOA-821 couplers come color coded to denote Single Mode or Multimode use. These couplers are ideal for today's high speed networking environment where cleanliness is an absolute requirement for performance. The L-com FOA-GRN-GRN is one of thousands of fiber optic products in-stock and ready to ship. Order Online Today!

Features
  • Compatible with standard Simplex SC connectors
  • External shutter protects against dust and contaminants; Protects users eyes from lasers
  • Compact housing with flange mount ears
  • Housings in Aqua, Beige, Green, or Blue
  • Zirconia alignment sleeve with Multimode and Single Mode applications
  • Durable metal side spring ensures tight fit

Application
  • High EMI/RFI Environments
  • Racks and Panels
  • Server Rooms
  • LAN
  • Security