Fiber Coupler, LC/LC Duplex, White Internal Shutter, Vertical Spring, High Density, No Flange, Beige

SKU FOA-815-BGE
QTY available 80
Quantity Price
1 - 24 $13.59
25 - 49 $13.05
50 - 99 $12.64
100 + Call Us
Price $13.59

All Prices are in US Dollars and do not include duties



The L-com FOA-815-BGE LC duplex coupler is built with an integrated automatic internal dust shutter that keeps the couplers interior clean from dust and debris when not in use. The L-com FOA-815-BGE comes in a high density housing and features a durable metal vertical spring that ensures a tight fit. The L-com FOA-815 couplers come color coded to denote Single Mode or Multimode use. These couplers are ideal for today's high speed networking environment where cleanliness is an absolute requirement for performance. The L-com FOA-815-BGE is one of thousands of fiber optic products in-stock and ready to ship. Order Online Today!

Features
  • Compatible with standard LC connectors
  • White internal shutter protects against lasers, dust and contaminants
  • Available in duplex and quad
  • Housings in Aqua, Beige, Green, Heather Violet or Blue
  • Zirconia alignment sleeve with Multimode and Single Mode applications
  • Durable metal vertical spring ensures tight fit

Application
  • High EMI/RFI Environments
  • Racks and Panels
  • Server Rooms
  • LAN
  • Security