Fiber Coupler, LC/LC Duplex, White Internal Shutter, Side Spring, High Density, No Flange, Heather Violet

SKU FOA-811-HVI
QTY available 84
Quantity Price
1 - 24 $7.09
25 - 49 $6.81
50 - 99 $6.59
100 + Call Us
Price $7.09

All Prices are in US Dollars and do not include duties



The L-com FOA-811-HVI LC duplex coupler is built with an integrated automatic internal dust shutter that keeps the couplers interior clean from dust and debris when not in use. The L-com FOA-811-HVI comes in a high density housing and features a durable metal side spring that ensures a tight fit. The L-com FOA-811 couplers come color coded to denote Single Mode or Multimode use. These couplers are ideal for today's high speed networking environment where cleanliness is an absolute requirement for performance. The L-com FOA-811-HVI is one of thousands of fiber optic products in-stock and ready to ship. Order Online Today!

Features
  • Compatible with standard LC connectors
  • White internal shutter protects against lasers, dust and contaminants
  • Available in duplex and quad
  • Housings in Aqua, Beige, Green, Heather Violet or Blue
  • Zirconia alignment sleeve with Multimode and Single Mode applications
  • Durable metal side spring ensures tight fit

Application
  • High EMI/RFI Environments
  • Racks and Panels
  • Server Rooms
  • LAN
  • Security