Fiber Conversion Harness, MPO24 w/ pins to 2xMPO12 w/ pins, SMF 9/125um, OFNR Jacket, Yellow, 5 meter

SKU MPM24212SMR-5
QTY available 3
Quantity Price
1 - 9 $90.99
10 - 24 $87.35
25 - 99 $83.71
100 + Call Us
Price $90.99

All Prices are in US Dollars and do not include duties



The L-com MPM24212SMR-5 is a fiber conversion harness, which features a 1xMPO24 fiber leg with male connector to 2xMPO12 fiber legs with male connectors The L-com MPM24212SMR-5 multi-fiber conversion cables feature 9/125um single mode fiber, and OFNR Jacket, in industry-standard Yellow color. The MPM24212SMR-5 harness enables network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. The L-com MPM24212SMR-5 fiber conversion harness is configured for consolidating of these lower-count connections to a common 24-fiber backbone. L-com's MPO connectors are fully compatible with US Conec MTP products. The MPM24212SMR-5 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship!

Features
  • Fiber Conversion Harness
  • Converts from 1xMPO24 fiber leg with male connector to 2xMPO12 fiber legs with male connectors
  • 9/125um single mode
  • OFNR (Riser-Rated) Jacket
  • Industry-Standard Yellow-colored jacket

Application
  • Data Centers/Enterprise Networking
  • Server connectivity
  • 40G and 100G Ethernet
  • Link Aggregation
  • Fiber Optimization