L-com

Fiber Conversion Harness, MPO24 w/ pins to 2xMPO12 w/ pins, SMF 9/125um, OFNR Jacket, Yellow, 1 meter

SKU MPM24212SMR-1
QTY available 1
Quantity Price
1 - 9 $81.99
10 - 24 $78.71
25 - 99 $75.43
100 + Call Us
Price $81.99

All Prices are in US Dollars and do not include duties



The L-com MPM24212SMR-1 is a fiber conversion harness, which features a 1xMPO24 fiber leg with male connector to 2xMPO12 fiber legs with male connectors The L-com MPM24212SMR-1 multi-fiber conversion cables feature 9/125um single mode fiber, and OFNR Jacket, in industry-standard Yellow color. The MPM24212SMR-1 harness enables network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. The L-com MPM24212SMR-1 fiber conversion harness is configured for consolidating of these lower-count connections to a common 24-fiber backbone. L-com's MPO connectors are fully compatible with US Conec MTP products. The MPM24212SMR-1 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship!

Features
  • Fiber Conversion Harness
  • Converts from 1xMPO24 fiber leg with male connector to 2xMPO12 fiber legs with male connectors
  • 9/125um single mode
  • OFNR (Riser-Rated) Jacket
  • Industry-Standard Yellow-colored jacket

Application
  • Data Centers/Enterprise Networking
  • Server connectivity
  • 40G and 100G Ethernet
  • Link Aggregation
  • Fiber Optimization

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.