To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiber Connector, MPO Female, 12 Fiber, for 3.0mm SMF, Yellow, Pull boot, Low-loss

SKU FOC-MPFSM1230-YLPP0
QTY available 25
Quantity Price
1 - 24 $22.08
25 - 49 $20.98
50 - 99 $19.87
100 + Call Us
Price $22.08

All Prices are in US Dollars and do not include duties



The L-com FOC-MPFSM1230-YLPP0 is a MPO female connector for 12 fiber single mode applications. The L-com FOC-MPFSM1230-YLPP0 is designed for use with a 3.0mm fiber diameter and comes with a yellow color designator to denote single mode usage. The L-com FOC-MPFSM1230-YLPP0 comes with a familiar push-pull design as well as a pull style boot for easy insertion and removal. Built to deliver lower insertion loss, L-com's MPO connectors will provide the dependability and performance required for the most demanding high-speed networks. Order online today!

Features
  • 12 Fiber MPO Female
  • Yellow color designation for Single mode
  • 3.0mm fiber diameter
  • Low-loss connector
  • Pull Boot

Application
  • Fiber Termination
  • Local Area Networks
  • Enterprise Networks
  • Voice/video/data


Product Resources