Fiber Connector, LC Duplex, for 3.0mm SMF, Blue, Uniboot w/ Push-Pull Reversible Polarity

SKU FOC-LCSM0230-BLUER
QTY available 84
Quantity Price
1 - 24 $9.05
25 - 49 $8.69
50 - 99 $8.42
100 + Call Us
Price $9.05

All Prices are in US Dollars and do not include duties



L-com's FOC-LCSM0230-BLUER is a duplex LC fiber optic connector for use with 3.0mm single mode fiber. L-com's FOC-LCSM0230-BLUER features a uniboot design with the option to reverse the polarity of the connector without the need for a specialized tool. L-com's FOC-LCSM0230-BLUER also features an integrated clip to ease engaging or disengaging the connector. L-com's FOC-LCSM0230-BLUER is in stock and available to ship same day. Order online today!

Features
  • Duplex LC Connector for 3.0mm Fiber Diameter
  • Single Mode Applications
  • Uniboot Design
  • Push-Pull Reversible Polarity

Application
  • Fiber Termination
  • Single mode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks


Documents and Resources