To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiber Aggregation Conversion Harness, MPO24 w/ pins to 3xMPO8 w/ pins, SMF 9/125um, LSZH Jacket, Yellow, 5 meter

SKU MPM24308SMZ-CA-5
QTY available 3
Quantity Price
1 - 4 $113.99
5 - 9 $109.43
10 - 24 $104.87
25 + Call Us
Price $113.99

All Prices are in US Dollars and do not include duties



The L-com MPM24308SMZ-CA-5 is a fiber aggregation conversion harness, which features a 1xMPO24 fiber leg with male connector to 3xMPO8 fiber legs with male connectors The L-com MPM24308SMZ-CA-5 multi-fiber conversion cables feature9/125um single mode fiber, and LSZH Jacket, in industry-standard Yellow color. The MPM24308SMZ-CA-5 harness enables network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. The L-com MPM24308SMZ-CA-5 fiber aggregation conversion harness is configured for aggregation of transceiver signals, matching transmits and receives from lower data rate connections to higher-speed connections. L-com's MPO connectors are fully compatible with US Conec MTP products. The MPM24308SMZ-CA-5 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship!

Features
  • Fiber Aggregation and Conversion Harness
  • Converts from 1xMPO24 fiber leg with male connector to 3xMPO8 fiber legs with male connectors
  • 9/125um single mode
  • LSZH (Low-Smoke, Zero-Halogen) Jacket
  • Industry-Standard Yellow-colored jacket

Application
  • Data Centers/Enterprise Networking
  • Server connectivity
  • 40G and 100G Ethernet
  • Link Aggregation
  • Fiber Optimization