Double Shielded LSZH 26 AWG Stranded Cat 6 RJ45/RJ45 Patch Cord, Black, 4.0 Ft

SKU TMD22014014049-004F
QTY available 6916
Quantity Price
1 - 24 $18.79
25 - 49 $17.85
50 - 99 $16.91
100 + Call Us
Price $18.79

All Prices are in US Dollars and do not include duties



When a regular shield is not enough, L-com's exclusive double-shielded SF/UTP patch cables are ideal. Category 6 tested, these cables use L-com's superior shielding to drastically reduce EMI/RFI interference using a 100% foil plus a 80% braid shield. The Low Smoke Zero Halogen jacket allows this industrial patch cable to meet today's environmental and safety requirements. With 26 AWG stranded conductors, this cable is flexible and easy to install even in tight spaces. We stock in full lengths up to 100 feet so that equipment runs can be pulled directly and simply plugged into either end.

Features
  • Double shielded foil + braid design + drain wire reduces EMI/RFI interference
  • Low Smoke Zero Halogen jacket addresses environmental and safety concerns
  • 26AWG stranded conductors provide flexibility
  • Category 6 rated for high-speed network performance
  • 4ft length is hard to find and stocked at L-com for same day shipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Manufacturing
  • Harsh Environment applications