L-com

Double Shielded LSZH 26 AWG Stranded Cat 6 RJ45/RJ45 Patch Cord, Black, 13.0 Ft

SKU TMD22014014049-013F
QTY available 2789
Quantity Price
1 - 24 $48.59
25 - 49 $46.16
50 - 99 $43.73
100 + Call Us
Price $48.59

All Prices are in US Dollars and do not include duties



This item may be subject to additional Tariff Surcharge of $2.43 (5%) each.

When a regular shield is not enough, L-com's exclusive double-shielded SF/UTP patch cables are ideal. Category 6 tested, these cables use L-com's superior shielding to drastically reduce EMI/RFI interference using a 100% foil plus a 80% braid shield. The Low Smoke Zero Halogen jacket allows this industrial patch cable to meet today's environmental and safety requirements. With 26 AWG stranded conductors, this cable is flexible and easy to install even in tight spaces. We stock in full lengths up to 100 feet so that equipment runs can be pulled directly and simply plugged into either end.

Features
  • Double shielded foil + braid design + drain wire reduces EMI/RFI interference
  • Low Smoke Zero Halogen jacket addresses environmental and safety concerns
  • 26AWG stranded conductors provide flexibility
  • Category 6 rated for high-speed network performance
  • 13ft length is hard to find and stocked at L-com for same day shipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Manufacturing
  • Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.