L-com

Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 17.0 Ft

SKU TMD03014014002-017F
QTY available 1600
Quantity Price
1 - 24 $46.09
25 - 49 $43.79
50 - 99 $41.48
100 + Call Us
Price $46.09

All Prices are in US Dollars and do not include duties



When a regular shield is not enough, L-com's exclusive double-shielded patch cables are ideal. EMI/RFI interference is drastically reduced due to L-com's superior cable shielding, a combination of a 100% foil plus a 60% braid shield. The Low Smoke Zero Halogen jacket allows this industrial patch cable to meet today's environmental and safety requirements. With 26 AWG stranded conductors, this cable is flexible and easy to install even in tight spaces. We stock in full lengths up to 300 feet so that equipment runs can be pulled directly and simply plugged into either end.

Features
  • Double shielded foil + braid design reduces EMI/RFI interference
  • Low Smoke Zero Halogen jacket addresses environmental and safety concerns
  • 26 AWG stranded conductors provide flexibility
  • 17ft length is hard to find and stocked at L-com for same day shipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.