L-com

DisplayPort Digital Audio Video Cable Assembly Supporting 16K and HDR as specified in DisplayPort 2.0, Male to Male, LSZH, Black, 0.5M

SKU DP20Z-MM-BLK-05M
QTY available 100
Quantity Price
1 - 24 $27.59
25 - 49 $26.21
50 - 99 $24.83
100 + Call Us
Price $27.59

All Prices are in US Dollars and do not include duties



L-com’s DP20Z-MM-BLK-05M DisplayPort™ cable assembly supports up to 16K resolutions with a 120Hz refresh rate using HDR video, multiple displays over a single connector and backward compatibility with HDMI, DVI and VGA with simple adapters as specified in DisplayPort 2.0. The DP20Z-MM-BLK series is perfect to upgrade your theater, conference room, gaming setup, medical device or A/V screen to the latest in high speed, high definition standards. The cables are backwards compatible and can be used with the existing installed base of DisplayPort devices. Additional features include bandwidth of up to 80Gbps, support for HDMI 2.0 and previous versions as well as expanded capabilities to support the latest in audio trends and camera interfaces. DisplayPort can deliver digital content at resolutions beyond Ultra HD and is ready for future applications including 8K HDR displays and VR along with support for Display Stream Compression (DSC) with Forward Error Correction (FEC) and HDR metadata transport. It includes support for a single display running 16K@60Hz, dual displays running 8K@120Hz, triple displays running 10K@60Hz and more.

Our DP20Z-MM-BLK-05M is built with a UL 21118 LSZH (low smoke zero halogen) jacket for use where PVC is restricted. It is black in color and terminated with DisplayPort male (plug) to DisplayPort male (plug) connectors. It has an overall length of 0.5 meters (1.64 feet). Multiple lengths are available to best fit your application needs and to get your A/V device connected hassle free to your monitor or screen. Male to male, male to female, and male to panel mount female versions are all available. Male to female cables are useful for extending an existing cable and panel mount female versions are great for maximizing efficiency in spatially challenging areas. DisplayPort connectors have an easy to use, built in latch release to avoid accidental disconnects. PVC and LSZH (low smoke zero halogen) jacket types are both available. L-com’s technical experts are always available for application help if needed.

The DP20Z series from L-com is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping.

Features
  • Enabled to support features such as 16K resolutions and HDR with bandwidth of up to 80Gbps per DisplayPort 2.0 specifications
  • Gold flashed pins to minimize signal loss
  • Off the shelf cable lengths range from 0.5 meter to 3 meters
  • User friendly DisplayPort connectors latch for secure connection to prevent accidental disconnects
  • Used to connect DisplayPort compatible devices to DisplayPort compatible monitors

Application
  • High definition resolutions of 720P, 1080P, 4K, & 8K
  • Docking Stations; Monitors
  • DisplayPort compatible devices
  • DisplayPort 1.1, 1.2, 1.3 & 1.4
  • Medical Devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.