L-com

DisplayPort 1.4 to DisplayPort 1.4 AOC 5 meter

SKU AOC-DPDP-14-005
QTY available 53
Quantity Price
1 - 9 $439.99
10 - 24 $422.39
25 - 99 $404.79
100 + Call Us
Price $439.99

All Prices are in US Dollars and do not include duties



The L-com AOC-DPDP-14 series are DisplayPort 1.4 Active Optical Cables (AOCs) that are a hybrid of fiber and copper wires. The L-com AOC-DPDP-14 series supports 8K@60Hz, with bandwidths reaching up to 8.1 Gbps per channel. With no electro-magnetic interference, the L-com AOC-DPDP-14 series AOCs have a much better signal quality than standard DP1.4 cables. All of L-com's AOC-DPDP-14 series DisplayPort Active Optical Cables are in stock and ready to ship today!

Features
  • Hybrid optical cable with fiber and copper
  • DisplayPort 1.4 Standard
  • 8.1 Gbps per channel
  • Supports 8K@60Hz, HBR3, HDCP 1.4/2.2
  • Slim and lightweight with a 4.8mm Outer Diameter
  • Low RFI/EMI interference
  • Plug and Play

Application
  • Digital and LED signage
  • Medical Imaging Equipment
  • Home Theater Applications (Blue-Ray, 3D Video, Projectors, DVR, Game Consoles and Computers)
  • Conference Room Video Equipment
  • TV Broadcast Station

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.