DC Flat Power Cable, 5.5mm/2.1mm Male To Male, PVC, Black, 22 AWG, 2-Foot

SKU DCF5521MM-2FT
QTY available 2930
Quantity Price
1 + $3.59
Price $3.59

All Prices are in US Dollars and do not include duties



The L-com DCF5521MM-2FT is a DC flat power cable with a 5.5mm/2.1mm male to male connector configuration. Our 2-foot long DC cable assembly is used in numerous small devices from household appliances and devices to network extenders and switches. This power cable with a PVC jacket has a 2-foot length. Our black power cables with 22 AWG wire size have a 2-foot length. Make your online purchase right now to take advantage of our same-day shipping.

Our 1-pack black DC power cable has a 22 AWG wire size. This DC power cable is suitable for various applications from powering small household devices to PoE midspan injectors applications. Our 2-foot power cables with a 22 AWG wire size have a center-positive connector. This DCF5521MM-2FT straight DC power cable is suitable for device manufacturing, network wiring, industry, telecom, office installation, DC power adapters, AC power cords, switches and extenders, USB cables, and power to small device applications.

L-com has the largest in-stock selection of male to male DC flat cable assemblies for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect DC power cables for your requirements.


Features
  • 2.1mm Male DC power Connector To 2.1mm Male DC power Connector
  • 5.5mm outer diameter, 2.1mm inner diameter
  • Center positive DC power connector for everyday devices
  • Flat Cable for smaller profile

Application
  • DC Power
  • Small Device Power
  • Houshold Devices
  • Small Appliances


Documents and Resources