End Cap, Blank (No Cutouts)

Item # DIYMB
Availability
Available Quantity: 46
Price Table
Quantity Price
1 - 9 $14.29
10 - 24 $14.00
25 - 99 $13.72
100 + Call Us
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

A fully shielded metal case plus a variety of end caps allow the user to create and build a variety of data line adapters. End cap options include DB9, DB25, DB37 female plus blank and 0.5" hole versions. 3" x 3" x 1" size allows ample room for a PC board and small components. Durable construction featuring heavy gauge steel and nickel plated end caps. Color is beige, (8) assembly screws provided.

Features
  • Heavy gauge steel construction for long life
  • Blank end cap for user defined adapters
  • Other end cap options are DB9, DB15, DB25, DB37 female plus .5 diameter D hole
Application
  • Custom OEM applications
  • Data networking
  • RS-232
  • RS-485


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products