To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Curry FAKRA Plug to FAKRA Jack Cable Assembly using RG174 Coax, 2 FT

SKU LCCA31222-FT2
QTY available 17
Quantity Price
1 - 24 $54.99
25 - 49 $52.24
50 - 99 $49.49
100 + Call Us
Price $54.99

All Prices are in US Dollars and do not include duties



L-com's LCCA31222-FT2 is a Curry FAKRA plug to FAKRA jack cable using RG174 coax, 2 FT and ships same-day. The RG174 coax of this FAKRA cable uses the PE (LD) dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com FAKRA to FAKRA cable assembly has a plug to jack gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this FAKRA cable is comprised of tinned copper braid.

Custom versions of this FAKRA plug to FAKRA jack cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31222-FT2 L-com Curry FAKRA Plug to FAKRA Jack Cable using RG174 Coax, 2 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use
  • Automotive


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
FAKRA
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
FAKRA
Connector 2 Gender
Jack
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Plastic
Connector 1 Body Plating
Paint
RF Cable Part Number
RG174
RF Cable Type
RG174
RF Cable Impedance
50 Ohm