CS Triple Channel (6F) Adapter, without Flange, Blue

SKU FOA-CS3-01
QTY available 100
Quantity Price
1 - 9 $22.19
10 - 24 $21.97
25 - 99 $21.75
100 + Call Us
Price $22.19

All Prices are in US Dollars and do not include duties



L-com’s FOA-CS3-01 is a CS adapter with a built-in internal shutter that is designed to meet the evolving requirements of data centers, telecom, and harsh environment solutions. The unique twin door shutter on this triple-channel (6F) adapter closes to prevent any ingress of contamination, which is a leading cause of network failure. This fiber optic adapter comes in a blue color that helps in the rapid identification of fiber type.

The CS adapter with an automatic shutter mechanism has a premium one-piece body design. With the help of a visible light source through the adapter sleeve, this FOA-CS3-01 fiber optic adapter makes traceability of the adapter effortless. Additional dimensions and specifications for this triple-channel (6F) adapter are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of triple-channel (6F) fiber optic adapters for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal CS shutter adapter for your requirements.


Features
  • Automatic shutter action
  • IP5X dust protection
  • Unique twin door shutter closes to prevent any ingress of contamination
  • Adapter allows for traceability with Visible Light Source
  • Available for both CS and Micro CS footprint

Application
  • Data Centers
  • Onboard Optics
  • Medical
  • Wireless
  • Quantum computing
  • FTTH


Documents and Resources