CPU/PDU Power Cord, C14 Right Angle to C13, 10 Amp, 3FT

SKU PPA00020-3F
QTY available 284
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



L-com's PPA00020-3F line of power cords is in stock and ready to ship same day. The black 3 feet C14 right angle to C13 is perfect for tight spot applications in busy server rooms or behind cabinets. These 3 foot CPU/PDU power cord right angle C14 connector allows for the cord to be installed in areas where space is limited. This 3FT cable assemblies have 36 inch cord/cable length and CPU/PDU as primary application.

Our PPA00020-3F is a 3 foot power cord, built from 18 AWG conductors rated for 10 amps. The 3 feet black power cords are most commonly used power cord in data centers, this cable is used to connect PCs to power distribution units (PDUs). These 10 amp 3 foot cord maximizes organization and efficiency while preventing interference. This 3 FT 18AWG black assembly is used for transmission of electrical power.

The L-Com PPA00020-3F C14 to C13 power cords are common in server room and PDU applications. This 3 feet 250 volt rating cable assembly is essential to have the right length power cord in your data center. In the black 3 foot power cord the design/grade type is standard. Contact the technical experts at L-com for CPU/PDU power cord C14 right angle to C13 10 Amp 3FT PPA00020-3F line of power cords and make your purchase online today.

Features
  • 10 Amp 250 Volt Rating
  • 18 AWG Conductors
  • C14 Right Angle to C13
  • Perfect for Tight Spaces

Application
  • Powered Devices
  • PC/Server
  • PDUs
  • Tight Spaces