Contact Sensor, cylindrical, threaded M6, stainless steel, NPN off-on, 1.2mm range, 1um repeat accuracy, LED indicator, 1m 3-wire cable

SKU PXCNTMR-T6-LED
QTY available 10
Quantity Price
1 - 9 $207.99
10 - 24 $199.67
25 - 99 $191.35
100 + Call Us
Price $207.99

All Prices are in US Dollars and do not include duties



The L-com PXCNTMR-T6-LED is a contact sensor, which is designed in a cylindrical shape and is suitable for manufacturing, automotive, material handling, warehouse automation, and food and beverage industries. This threaded M8 sensor has an industry-standard form factor, stainless steel housing and a rugged IP67 rating for demanding environments.

This threaded M6 contact sensor has an LED indicator for real-time status monitoring. The L-com PXCNTMR-T6-LED sensor has a 1.2mm range and is designed for high-volume production, manufacturing engineers, and system integrators in industrial automation and other discrete manufacturing. This proximity sensor has 1um repeat accuracy and high repeatability.

The PXCNTMR-T6-LED IoT proximity sensor has NPN outputput type with off-on status and has operating temperature range of -20 to 85 degrees C. This L-com contact sensor is built with a 1m 3-wire cable connection method and is applicable for detecting the presence and position of objects where physical contact is required. The 1.2mm range proximity sensor has common output types and competitive pricing in the market.

The threaded M6 contact sensor is one of the hundreds of IoT proximity sensors available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for high quality 1.2mm range sensor and take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect cylindrical proximity sensor for your requirement.


Features
  • High repeat accuracy 0.001mm
  • Stainless Steel construction
  • NPN output
  • IP67 protection
  • LED Indicator

Application
  • Manufacturing
  • Food and Beverage
  • Automotive
  • Material Handling
  • Warehouse Automation