RP-SMA Plug to N-Male, Pigtail 20 ft 195-Series

Item # CA-RSPNMA020
Availability
Available Quantity: 1,385
Price Table
Quantity Price
1 - 9 $29.46
10 - 24 $26.51
25 - 99 $23.57
100 + Call Us
Add to Cart

Description

This item may be subject to additional Tariff Surcharge of $1.47 (5%) each.

L-com offers high quality, fully tested Reverse Polarity SMA Plug to N-Male cable assemblies featuring high performance low loss 195-series coax cable and RF grade SMA connector and N connector terminations. These low loss coaxial cables are perfect for use with WiFi Antennas and radios. Order online today!

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics /195 Series cable
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
  • High performance SMA connector and Type N connector coax cable
Application
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless OEM Applications
  • RF Voice/Video/Data
  • Wireless LAN Devices