L-com's double-shielded TRD795GRY-15M Category 7 Ethernet cable assembly features construction with an overall braid shield around individually shielded twisted pair (S/FTP). The outstanding insulating qualities of this 10gig Category 7 Ethernet cable with a PVC jacket in gray, verified by IEC 60332-1, make it perfect for high-speed network applications. Our 15-meter Cat7 Ethernet cable is compatible with up to 10-gig Cat7 or Category 6a applications and accessories.
This S/FTP braid Ethernet cable assembly from L-com 26AWG conductors provides flexibility in a patch cable environment. The RJ45 male-to-plug wiring of the TRD795GRY-15M Cat7-rated Ethernet cable complies with TIA specifications. Our 15-meter double-shielding Category 7 Ethernet cable assembly is ideal for high EMI/RFI environments.
The Category 7 Ethernet cable is suitable for applications including shipboard, aircraft, aerospace, defense, telecommunications, voice/data networking, processing networks, and high-speed data centers. This L-com gray TRD795GRY-15M Ethernet cable has a 30V rating and an operating temperature range of -10 to 80°C. Our PVC jacketed 10gig Ethernet cable individually shielded pairs keep the overall cable diameter small and cable available in multiple colors, lengths, and jacket types.
L-com offers an excellent selection of Category 7 Ethernet cable assembly with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 15-meter Cat7 Ethernet cable for your needs, including more information on related products. If you have any inquiries about our 10gig Category 7 Ethernet cable or other components, please contact our experienced technical support and sales teams.
Features
- Category 7 rated cable assembly with overall braid shield around individually shielded twisted pairs (S/FTP)
- IEC 60332-1 flame tested PVC jacket in gray
- 26AWG Stranded conductors for flexibility
- Compatible with up to 10gig Category 7 and Category 6a applications and accessories
- 30V rating with -10° to +80°C operating temperature
Application
- 10GBASE-T - 10/100/1000/10000 Ethernet
- Category 7 - Category 6a, 10gig applications
- IEEE 802.3an
- High speed data center applications and processing networks
- Telecommunications and voice/data networking