Category 6a Ultra Short-Body Tool-less IDC Keystone Jack, Unshielded, White

SKU RJSBTLC6A-WHT
QTY available 1995
Quantity Price
1 - 24 $7.18
25 - 49 $6.82
50 - 99 $6.46
100 + Call Us
Price $7.18

All Prices are in US Dollars and do not include duties



L-com’s RJSBTLC6A-WHT is a Cat6a Ethernet keystone data connector commonly used in panels and wall plates for easy installation. This RJ45 keystone jack features a tool-less IDC, which makes all termination process simple by feeding wire through and pressing down. Our Cat6a Ethernet jack’s compact design, with a connector length of 1.19 inches, allows it to fit in high density situations such as server rooms and makes it less visible for external use. Make your online purchase right now to take advantage of our same-day shipping.

RJSBTLC6A-WHT keystone jack, brought to you by L-com is suitable for field engineering, premise wiring, panel usage and industrial automation applications. This tool-less IDC data connector operates at temperatures ranging from -10 to 60 deg C. With a recommended wire gauge of 23-26AWG for both stranded and solid cables, this Keystone Jack can accommodate a wide range of wiring setups. Our unshielded Cat6a Ethernet RJ45 keystone jack offers protection against external EMI interference.

L-com has one of the largest in-stock selections of Cat6a Ethernet keystone jacks for local, domestic, and international orders. Our RJ45 tool-less IDC data connector is available in various color options including yellow, green, red, white and black. We should be your first choice, as we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect tool-less IDC unshielded Cat6a Ethernet RJ45 keystone jack for your requirements.


Features
  • Short Body connector of just an inch making these perfect for high density applications
  • Tool-less termination for easy use and field repair
  • Available in shielded or unshielded options, in various colors
  • Standard keystone size to fit in any standard keystone opening
  • Available in Cat6 or Cat6a

Application
  • Cat6a applications
  • Ethernet
  • Premise wiring
  • LAN


Documents and Resources