Category 6a Cable, IP67 RJ45 to RJ45, SF/UTP Double Shielded 26AWG Stranded High Flex Industrial Outdoor CMX Rated FR-TPE, Teal, 2.0m

SKU TRG695AHF1-2M
QTY available 573
Quantity Price
1 + $58.99
Price $58.99

All Prices are in US Dollars and do not include duties



Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 6a patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket that is resistant to industrial Oils and UV damage while maintaining a CMX flame rating. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Available with one or both ends having a shrouded IP67 rated, waterproof RJ45. This IP67 connector is compatible with L-com's TDG1026KS-C6A-DC-WPK or WP67-BHA-DC for a waterproof seal. RJ45 plugs kits also available as WP67-RJ45-DC if you would prefer to build your own cable. Contact L-com today with your project requirements.

Features
  • Outdoor & Industrial rated Oil, UV and Moisture resistant FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket w/ UL CMX burn rating
  • 100% Foil + 80% Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C; PoE 802.3 compliant to 210ft (64m)
  • Flex Rating: 1 million cycles at 2.75" (10X cable O.D. Min radius) and 10 Million cycles at 5" (20X cable O.D. min radius)
  • IP67 shrouded ends are waterproof when mated properly and are designed to mate with TDG1026KS-C6A-DC-WPK or WP67-BHA-DC; RJ45 plugs kits also available as WP67-RJ45-DC

Application
  • 10gig - 10GBASE-T - 10/100/1000/10000 Ethernet
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Outdoor Use


Documents and Resources