Category 6a 10gig Tangle Free Flexible Ethernet Cable Assembly, RJ45 Male/Plug, U/FTP Shielded Pairs, 26AWG Stranded, CM PVC, Black, 20FT

SKU TRD626ASUF-BLK-20F
QTY available 26
Quantity Price
1 - 24 $27.59
25 - 49 $26.21
50 - 99 $24.83
100 + Call Us
Price $27.59

All Prices are in US Dollars and do not include duties



L-com's flexible Ethernet cable line now includes high elasticity assemblies that resist knotting and tangling. The tangle-free TRD626ASUF-BLK line is rated for Category 6a, 10gigabit use and the cable's are built with special high elastic materials in the cable jacket along with stranded conductors to make the cable extra flexible. The cable holds little to no memory and is ideal for keeping your network installations neat and stress free.

Available off the shelf for same day shipping, L-com's pliable TRD626ASUF family of cables are perfect for high speed networks without straining your budget. Pair shielded U/FTP construction and a CM PVC rated jacket with 26AWG stranded conductors make these cables flexible and easy to work with as well as providing excellent protection against data corrupting EMI and RFI. A snag-less strain relief boot prevents excessive bending while reducing stress on the cable and the shark fin style latch makes it easy to un-mate a cable by hand. The TRD626ASUF-BLK-05F is 0.5 foot in length and black in color.

TRD626ASUF-BLK-05F's knot resistant design can be used in dynamic or static applications. This makes it easier to install in your network and helps you to maximize uptime even in demanding environments such as servers, datacenters, racks, panels and labs. The red colored RJ45 indicates that the cable is tangle free.

All TRD626ASUF style L-com tangleless cables are RJ45 male/plug to male/plug and wired to TIA 568B standards and are fully backwards compatible with Category 6 and 5e. A robust temperature range of -20° to +60°C and voltage rating of 30V make these cables suitable for most high speed Ethernet applications. Off the shelf lengths range from 0.5F to 65F with unshielded and pair shielded options available. All are in stock and ready to ship now so buy online from L-com today and receive your cables tomorrow.

Features
  • Category 6a, 10gig rated tangle-free, high-elasticity cable assembly with dynamic elastic jacket that holds little to no memory to resist tangles and knotting
  • Better flexibility than a typical Ethernet patch cable and can be used in fixed or dynamic applications for easy installation
  • Pair shielded U/FTP construction to protect from EMI & RFI interference
  • 26AWG stranded conductors for flexibility and CM rated PVC jacket
  • Clear red RJ45 shell indicates cable is tangle-free

Application
  • Data centers and data center edge
  • Factory Automation
  • Industrial Ethernet
  • Racks and Panels
  • Installation work


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov