The L-com TRD624HDBT-BLK-1F HDBaseT Ethernet AV cable assembly delivers TV, audio, Ethernet, controls, and power via a single cable, reducing infrastructure costs and cabling weight when used with an HDBaseT compliant source and display device. This Category 6a 10 gigabit Ethernet cable supports all full HD 3D video standards as well as an uncompressed 4K@60Hz 4:4:4 video distribution solution. The RJ45 male connectors on our 24 AWG solid Category 6a LAN cable make termination, deployment, and testing simple.
This black HDBaseT Ethernet cable significantly reduces installation and maintenance costs. Our Category 6a 10 gigabit SF/UTP double shielded cable eliminates cable clutter and streamlines installation. The TRD624HDBT-BLK-1F Ethernet cable from L-com has a 1 foot cable length and a TPE jacket that minimizes the rigidity of solid wires. Our HDBaseT Ethernet AV cable assembly delivers long-distance transmission, making it ideal for the audiovisual, automotive, consumer, and medical industries.
L-com has the largest in-stock selection of Category 6a 10 gigabits HDBaseT Ethernet cable assemblies, with same-day shipping. shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs.
Features
- Component tested and qualified for high speed Category 6a 10 Gigabit Ethernet networking
- Double shielded with overall braid around unshielded individual pairs
- TPE rated jacket
- 24 AWG solid bare copper conductors and 50um gold plated contacts for longevity
- For use in HDBaseT applications to send multiple signals and power simultaneously in an AV system
Application
- Data centers and data center edge
- High speed LAN
- Medical devices and environments
- Conference rooms and A/V media set-ups
- Office and home office (WFM) use