DescriptionThe L-com TRD623APDS-BLK-10F PoE Ethernet cable assembly that supports the delivery of DC power to powered and IP-enabled devices over an Ethernet data link. This Ethernet cable complies with the IEEE 802.3bt PoE standard, which transmits data and 90 Watts of energy to devices to increase the functionality, effectiveness, and control of your network while cutting expenses for cabling and labor. Our Category 6a 10 gigabits PoE cable uses 23 AWG stranded copper to minimize temperature increases while supporting PDs that require more power. This black Ethernet cord features high-quality RJ45 male connections with 50 um gold-plated tines to provide greater protection and longevity to the connection in an energized PoE application with higher current. Our S/FTP double shielded 90 Watts Ethernet cable assembly is ideal for IoT devices, VoIP services, IP cameras, point-of-sale equipment, PoE lights, AV systems, window blinds, and laptop applications. The double shielded design has superior heat dissipation when compared to unshielded PoE cables and the stranded construction makes for easier handling. The L-com TRD623APDS-BLK-10F Ethernet cable includes a 10 feet cable length and a CM PVC jacket. L-com has the largest in-stock selection of Category 6a 10 gigabits 90 Watts PoE Ethernet cable assemblies, with same-day shipping. shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs. Features
Application
![]() AccessoriesSimilar Products |