L-com

Category 6a 10g M12 IP67 8 Position X code Double Shielded SF/UTP Industrial Outdoor High Flex Cable, M12 M to RJ45 F, CMX TPE, TEAL, 1.0m

SKU TRG625-T6T-1M
QTY available 130
Quantity Price
1 - 24 $97.49
25 - 49 $92.62
50 - 99 $87.74
100 + Call Us
Price $97.49

All Prices are in US Dollars and do not include duties



L-com’s TRG625-T6T-1M is a Category 6a 10gig premium cable that allows you to plug a normal network cable with RJ45 connectors into an M12 cable. This cable is terminated with an M12 8-position (pole) X-code male to a standard 8x8 RJ45 female connector. The X-code M12 connector of the cable is IP67-rated when properly mated to protect against liquids and particulate, and their secure, threaded design makes them extremely resistant to accidental disconnects.

Our premium cable has a foil-shielded (SF/UTP) aluminum polyester braid design for protection from EMI and RFI noise. The industrial outdoor high flex premium TRG625-T6T-1M cord from L-com can withstand an operating temperature range of up to -40 to 68 degrees C. Our cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD. This X-code cable has a 0.5Amp maximum total current and a 48Vrms maximum operating voltage. The contact base of the cable connector is made from gold-plated phosphor bronze material.

The industrial outdoor high flex cord has a teal FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket of 0.275 in. diameter that is UV-resistant, weld spatter and the cable is rated for 300V with a CMX burn rating. This 1-meter-long cable is built with 26AWG stranded conductors for flexibility. L-com’s TRG625-T6T-1M round Ethernet M12 cable has a 4 twisted pairs and 8 strands. This twisted pair double shielded cord is suitable for I/O connectivity, test equipment, industrial Ethernet, EtherCat or Profinet, industrial control and factory automation, and sensor and actuator applications.

L-com has one of the largest in-stock selections of Category 6a premium cables for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 8-position X-code cable for your requirements.


Features
  • X-code M12 connector is IP67 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
  • Cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • Double shielded braid + foil design for maximum protection from EMI/RFI; X-code assemblies are rated to Category 6a or up to 10gigabit throughout
  • Industrial Outdoor FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and the cable is rated for 300V with a CMX burn rating
  • This cable is terminated with an M12 4 position (pole) D-code plug (male) to a standard 8x8 RJ45 jack (female)

Application
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet, EtherCat or Profinet
  • Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.