Category 6 GigE F/UTP PVC Ethernet Assembly, GigE/GigE, 2.5M

SKU TRG616-C6B-2.5M
QTY available 9
Quantity Price
1 + $75.99
Price $75.99

All Prices are in US Dollars and do not include duties



The L-com TRG616-C6B-2.5M is a Category 6 Ethernet GigE machine vision cable assembly that is designed for factory automation, robotics, and camera industries. Our Ethernet cable assembly has a PVC jacket. This machine vision cable is built with an overall foil F/UTP shield and has a maximum DC voltage of 30 Volts.

Our Ethernet cable assemblies come with GigE/GigE connectors built to the machine vision standard that can be used in machine vision cameras and POE applications. L-com's TRG616-C6B-2.5M is a round, stranded Cat6 cable and the GigE RJ45 connectors include screws to prevent unintentional disconnections from shock, vibration, gravity, and other factors. This Ethernet cable has a length of 2.5 meter.

The Category 6 cable is built with a 26 AWG stranded copper conductor and is available in the color of black. This Ethernet cable assembly has an operating temperature range of -10 to 75 deg C. Additional specifications for this Category 6 cable assembly are in our downloadable PDF datasheet above.

L-com stocks a wide selection of TRG616-C6B-2.5M Ethernet cable assemblies that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Cat6 cable assembly as per your requirements.


Features
  • Built to accomodate modern Cat6 speeds capable of 1Gig transfer speed
  • Cable is built for factory automation and camera applications
  • Overall foil shielded design for maximum protection from EMI/RFI
  • Built with 26AWG conductors and PVC jacketed cable
  • GigE RJ45 connectors are built to machine vision standards

Application
  • Factory Automation
  • Harsh Environment Applications
  • Industrial Ethernet
  • Machine Vision
  • PoE


Documents and Resources