Category 6 Ethernet Bulk Cable, S/FTP Braid w/ Individually Shielded Pairs, 26AWG Stranded, CMG PVC, Gray, 100.0F

SKU TSFC6-GRY-100F
QTY available 20
Quantity Price
1 - 24 $123.99
25 - 49 $117.79
50 - 99 $111.59
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



The double shielded TSFC6-GRY line of Category 6 line of bulk Ethernet cables from L-com are ideal for electrically noisy environments and are available off the shelf for same day shipping. They feature S/FTP construction with an overall braid shield around individually shielded twisted pairs and are qualified for 1 gig Category 6 or Category 5e usage. These economical, PVC jacketed cables are perfect for data centers OR high speed networks without straining your budget as they are more cost-effective than typical double shielded industrial or LSZH alternatives.

The TSFC6-GRY-100F from L-com is a Cat 6 rated, gigabit, 4-pair, unterminated Ethernet bulk cable with conductors colored to TIA specifications. The TSFC6 series is Category 6 qualified with an overall braid shield and individually foil shielded pairs and is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance. 26AWG conductors allow for flexibility in a patch cable environment and the gray PVC jacket is flame rated for CMG use with a robust temp range of -10° to +75°C. Available in black or gray in lengths of 1,000, 500 or 100 feet. Buy online and contact L-com's technical experts with your questions today.

Features
  • Double shielded Category 6 rated, unterminated bulk cable built with overall braid shield around individually shielded twisted pairs (S/FTP)
  • CMG PVC jacketed in gray
  • 26AWG stranded conductors for flexibility
  • Compatible with up to 1 gigabit Category 6 and Category 5e applications and accessories
  • 30V rating with -10° to +75°C operating temperature

Application
  • 1000BASE-T - 10/100/1000 Ethernet
  • Office and home office (WFM) use
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Documents and Resources