C20 - 2C13 Split Power Cord, 15A, 250V, 2 FT

SKU C20-C132-15-2F
QTY available 208
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



L-Com’s C20 - 2C13 Split Power Cord C20-C132-15-2F is in stock and ready to ship on the same day of order. The 14AWG 2FT black power cord is designed to save space in crowded racks and enclosures. These 2 ft split power cords are designed to eliminate space wasting cable slack and cable loops.

Our L-Com split power cord specialists are ready and available to answer any questions you may have on the C20 - 2C13 Split Power Cord. The 2 ft power cable carries 15 amps of current along with the heavy 14-gauge wire. This black power cord is a C20 - 2C13 Split Power Cord with 15A, 250V and 2 ft. length.

Contact L-Com’s expert technical support for assistance with the split power cord and or any power cords. Download our C20-C132-15-2F CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your C20 - 2C13 split power cord will be exact to spec.

The split power cord C20-C132-15-2F from L-Com comes in multiple lengths that provide design flexibility. The 2ft black power cable is used to connect powered equipment such as PCs, servers, routers and switches. Order your C20 - 2C13 Split Power Cord C20-C132-15-2F today from L-Com. There is no MOQs (minimum order quantity) and the product ships on the same day from our warehouse.

Features
  • 15 Amp 250 Volt
  • Black PVC 105°C Jacket
  • 14 AWG Conductors
  • C20 to Dual C13
  • Split one power signal into two

Application
  • Powered Devices
  • PC/Server
  • Power Splitting
  • PDUs


Documents and Resources