L-com

C14 to C13, Antimicrobial Jacket, 10 Amp, 6 feet

SKU AMC14C13-10-6F
QTY available Call us
Quantity Price
1 - 24 $28.19
25 - 49 $26.78
50 - 99 $25.37
100 + Call Us
Price $28.19

All Prices are in US Dollars and do not include duties



L-Com's AMC14C13 series of power cords are a unique line of cables that feature antimicrobial jackets. This line of cables uses a SJTOW and antimicrobial jacket that resists bacterial growth for cables that are handled regularly.

The AMC14C13 family of power cords are perfect for medical services and equipment that must be kept germ free. They are also recommended for food and beverage industries as well as schools.

This cable is built with 3 18 AWG conductors and is rated for 10 Amps and 250 Volts. The C14 plug and C13 receptacle make it perfect powering PCs and PDUs.

The AMC14C13 from L-Com is in stock and ready to ship at a moments notice. L-com has the largest selection of available power cords ready to serve today. Call our team with any questions you have and we will be sure to find the right antimicrobial power cable for your application.


Features
  • 10 Amp 250 Volt
  • AntiMicrobial SJTOW Jacket
  • 18 AWG Conductors
  • C14 to C13
  • AntiMicrobial Jacket resists bacterial growth
  • For high contact areas like medical services, food and beverage and schools

Application
  • High Powered Devices
  • PC/Server
  • Medical Services
  • Food/Beverage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.