C14 to C13, Antimicrobial Jacket, 10 A, 250 V, 15 FT

SKU AMC14C13-10-15F
QTY available 79
Quantity Price
1 + $33.99
Price $33.99

All Prices are in US Dollars and do not include duties



L-com offers AMC14C13-10-15F, an exclusive range of power cables with an antimicrobial jacket. The medical power cable features a C14 to C13 connector with male-to-female gender configurations. Our antimicrobial extension cable has a maximum voltage rating of 250 V and a 10 A maximum current rating, making it ideal for medical-grade electrical equipment. This 15-foot power cord is suitable for applications where convenience, reliability, and safety are essential, such as food and beverage, educational, and healthcare sectors.

This AMC14C13-10-15F antimicrobial C14 to C13 power cord from L-com is perfect for medical services and equipment that needs to be kept germ-free. Our C14 plug is suitable for standard hospital use. This antimicrobial power cord also has a C13 receptacle, which makes it ideal for power extension.

The premium quality antimicrobial power expansion cord is excellent for usage in high-traffic locations and healthcare facilities. Our AMC14C13-10-15F medical power cord is 15 feet long, which makes it easy to plug in equipment. This power cable from L-com includes an antimicrobial PVC jacket to prevent bacteria and other infections from growing, spreading, and harming patients and staff.

L-com offers an excellent selection of antimicrobial power cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect power cable for your needs, including more information on related products. If you have any inquiries about our medical antimicrobial power cord or other components, please contact our experienced technical support and sales teams.


Features
  • 10 Amp 250 Volt
  • AntiMicrobial SJTOW Jacket
  • 18 AWG Conductors
  • C14 to C13
  • AntiMicrobial Jacket resists bacterial growth
  • For high contact areas like medical services, food and beverage and schools

Application
  • Medical Services
  • PC/Server
  • Power Extension
  • Food/Beverage


Documents and Resources