L-com

Break-Over Torque Wrench for 4.3-10 Type Connectors, Preset 44.3 in-lbs, 7/8 Hex

SKU LCBO522MM
QTY available Call us
Quantity Price
1 - 9 $141.99
10 - 24 $136.31
25 - 99 $130.63
100 + Call Us
Price $141.99

All Prices are in US Dollars and do not include duties



L-Com’s Break-Over Type Torque Wrench LCBO522MM is in stock and is available to ship same-day of purchase. The torque wrench has a break-over design which prevents over torquing and is intended for use with NEX10 type connectors. This straight torque’s hex size is 7/8 inch and has a 44.3 inch-lbs torque setting to ensure accurate mating force when assembling or disassembling connectors. The LCBO522MM break-over torque wrench is made from a durable steel alloy and comes with an anodized nickel-plated black aluminum handle.

Our torque wrench specialists are ready and available to answer any questions you may have on the LCBO522MM break-over torque wrench. The LCBO522MM break-over torque wrench comes secured inside a labeled wooden box for convenient storage. The preset torque wrench, 7/8 inches break-over type, has a production cable attachment and L-Com is one of the first suppliers of these configurations in a break-over type design.

Contact L-Com’s expert technical support for assistance with the break-over type torque wrench or any of the other torque wrenches. Download our LCBO522MM LC PDF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your Break-Over Torque Wrench will be exact to spec.

L-Com’s 7/8 bit fixed torque wrench is suitable for lab environment, or field installations. Order your break-over type torque wrench LCBO522MM today from L-Com. There is no MOQ (minimum order quantity) and the product ships on the same day of order.


Features
  • Designed for continual use
  • Torque wrench will “break” at the pivot point once torque value force is achieved
  • Designed to prevent over torque
  • Each break-over torque wrench comes secured inside a labeled wooden box

Application
  • Attaching Test Cables in Lab Environments
  • Final production attachment of product
  • Field install and testing applications
  • Anytime accurate torque is needed while preventing over-torque

Key Specifications

Key Specifications

Design Type
Break-Over
Torque Setting
44.3 in-lbs
Hex Size
7/8

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.