BNC Plug Right Angle to BNC Plug using RG58 Coax Cable in 24 Inches

SKU LCCA9857-24
QTY available 24
Quantity Price
1 - 9 $305.99
10 - 24 $293.75
25 - 99 $281.51
100 + Call Us
Price $305.99

All Prices are in US Dollars and do not include duties



L-com's LCCA9857-24 BNC plug right angle to BNC plug 24 inch cable using RG58 is part of our full line of RF components available for same-day shipping. This L-com BNC to BNC cable assembly has a plug to plug gender configuration with 50 ohm. The LCCA9857-24 BNC plug to BNC plug cable assembly operates to 4 GHz. The right angle BNC interface on the cable allows for easier connections in tight spaces.

Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly.


Features
  • VSWR of 1.4:1

Application
  • Military
  • Aerospace
  • Wireless Communications
  • General Purpose Test


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Plug
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Plug
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Bronze
Connector 1 Body Plating
Copper-Tin-Zinc Alloy
RF Cable Part Number
RG58C/U
RF Cable Impedance
50 Ohm
Length, Max
24 inches