BNC Male to FAKRA Jack Cable Assembly using RG316-DS Coax, 1 FT with HeatShrink

SKU LCCA31391-FT1
QTY available Call us
Quantity Price
1 + $51.99
Price $51.99

All Prices are in US Dollars and do not include duties



This high quality BNC male to FAKRA jack cable assembly using RG316-DS coax, 1 FT cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31391-FT1 BNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with BNC connection on one end and FAKRA connection on the other. This BNC to FAKRA cable from L-com has a male to jack gender combination.

BNC plug to FAKRA female cable assembly LCCA31391-FT1 is manufactured with a flexible coax. These flexible BNC to FAKRA cable assemblies use RG316-DS coax (RG316-DS flexible) and are double shielded. This radio frequency cord is wrapped in an FEP Jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded BNC male to FAKRA jack cable assembly using RG316-DS coax, 1 FT is built from quality components by skilled assemblers with many years of experience.

L-com’s BNC to FAKRA Male/Jack cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz BNC male to FAKRA jack cables are located on the LCCA31391-FT1 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a FAKRA jack to BNC male cable assembly because it can be used in the opposite direction.

This BNC male to FAKRA jack cable assembly using RG316-DS coax, 1 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our BNC to FAKRA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our BNC male to FAKRA jack cable assembly using RG316-DS coax, 1 FT.


Features
  • Max frequency 3 GHz
  • 70% Phase velocity
  • FEP Jacket

Application
  • General Purpose
  • Laboratory Use


Documents and Resources