BNC Male to BNC Female Cable Assembly using RG174 Coax, 4 FT with HeatShrink

SKU LCCA31182-FT4
QTY available 2
Quantity Price
1 - 24 $75.99
25 - 49 $72.19
50 - 99 $68.39
100 + Call Us
Price $75.99

All Prices are in US Dollars and do not include duties



L-com's LCCA31182-FT4 is a BNC male to BNC female cable assembly using RG174 coax, 4 FT with heatshrink and ships same-day. The RG174 coax of this BNC cable uses the PE (LD) dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to BNC cable assembly has a male to female gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this BNC cable is comprised of tinned copper braid.

Custom versions of this BNC male to BNC female cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31182-FT4 L-com BNC Male to BNC Female Cable Assembly using RG174 Coax, 4 FT with HeatShrink data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG-174
RF Cable Type
RG174
RF Cable Impedance
50 Ohm
Length, Max
48 inches