To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Armored DisplayPort Cable, 8K Resolution, 28 AWG, 3 M

SKU DP8KA-3M
QTY available 355
Quantity Price
1 - 24 $48.39
25 - 49 $45.97
50 - 99 $43.55
100 + Call Us
Price $48.39

All Prices are in US Dollars and do not include duties



L-com's DP8KA-3M is an armored DisplayPort 1.4 cable assembly capable of 8K resolution. Our DisplayPort male to male cable assembly has an armored stainless steel jacket of 0.255-inch diameter. This straight wired cable assembly has 20 conductors in 5 twisted pairs. Our armored DisplayPort 1.4 cable assembly is perfect for high-traffic areas where cables may be stepped on or run over. The DisplayPort cable is capable of high-definition resolutions of 8K/60Hz. This DisplayPort male to male cable is ideal for applications such as high definition resolutions of 720P, 1080P, 4K, 8K, HDTV, gaming, home theater, ALLM, eARC, QFT, QMS, VRR, and medical devices. Our data cable assembly has an in-series connection and DisplayPort connector configuration.

Our DisplayPort male to male cable assembly is available in a 28 AWG wire size and an armored stainless steel jacket that comes in a length of 3 meters. This cable assembly features the highest modern resolutions for high-resolution gaming and visual displays and crystal clear picture and sound for all audio/video needs. Our DisplayPort cable is ideal for shop applications where cables are subjected to high stress and damage. Our DisplayPort cable has crush-resistant stainless steel armor, which increases cable durability in all situations. Make your online purchase right now to take advantage of our same-day shipping.

L-com has the largest in-stock selection of DisplayPort male to male cable assemblies for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect armored DisplayPort 1.4 cable assembly for your requirements.


Features
  • Crush resistant steel armor that increases cable durability for all situations
  • DisplayPort Cable is capable of high definition resolutions of 8K@60Hz
  • Crystal clear picture and sound for all audio/video needs
  • Perfect for high traffic areas where cable may be stepped on or ran over

Application
  • High definition resolutions of 720P, 1080P, 4K, 8K & 10K
  • HDTV, Gaming
  • Ultra High Speed HDMI; High Speed HDMI with Ethernet
  • Home Theatre: ALLM; eARC; QFT; QMS; VRR
  • Medical Devices


Product Resources