To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Active Optical Cable QSFP28 to QSFP28, 100G, 5 Meters riser rated (OFNR), Dell Compatible

SKU AOC-Q28-ER-005-DLL
QTY available 2
Quantity Price
1 - 9 $427.99
10 - 24 $410.87
25 - 99 $393.75
100 + Call Us
Price $427.99

All Prices are in US Dollars and do not include duties



The L-com AOC-Q28-ER-005-DLL is a Dell compatible 100G QSFP28 to QSFP28 Active Optical Cable, that is factory pre-programmed with all the necessary configuration data for seamless network integration and digital diagnostics for performance monitoring. The L-com AOC-Q28-ER-005-DLL Active Optical Cable is designed, programmed and tested to perform identically to Dell's original transceivers and are 100% compatible with other OEM and third-party Active Optical Cables. The L-com's AOC-Q28-ER-005-DLL Active Optical Cable has been manufactured with riser rated (OFNR) cable with a maximum reach of 5 meters at a center wavelength of 850 nm. The L-com AOC-Q28-ER-005-DLL Active Optical Cable is tested for 100% functionality and guaranteed compatible for outstanding network performance.

L-com offers all brands and form factors of Active Optical Cables, optical transceivers and cabling for all your networking needs. Now you have a reliable, compatible and affordable means to expand your network while maintaining its integrity. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Compatible to Dell's: S4810P|N4032F|S5048F-ON|S60-44T|S60-44T-AC-R|Z9100-ON|Z9332F-ON

Features
  • Operating Data Rates up to 100G
  • Distance Range 5 meters
  • Hot Pluggable QSFP28
  • Simplifies Patching & Offers a Cost-effective approach for Short Links
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Dell system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • Intra-rack and across rack interconnect
  • Transport Networks
  • Switch and router high speed
  • backplane interconnect
  • High-performance computing clusters


Product Resources