To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Active GPS Antenna Dual Band L1/L2 N-Type Female, MIL-STD-810, TAA Compliant

SKU LCANGPS1017
QTY available 1
Quantity Price
1 + $4,120.00
Price $4,120.00

All Prices are in US Dollars and do not include duties



The LCANGPS1017 is an active GPS dual band L1/L2 antenna, from L-com, with N-type female connector is specifically designed for military and unmanned vehicle applications. This high precision antenna conforms to MIL-STD-810 for humidity, shock, vibration, blowing rain, water immersion and has an altitude rating of 20 Km. The Mil Spec active GPS antenna is ideally suited for use in harsh active operating environments where stability and reliability of GPS signal is required.

Our GPS antenna specialists are ready and available to answer any questions you may have on the LCANGPS1017. This antenna operates in the 1.215 - 1.239GHz and 1.563-1.587 GHz bands meeting GPS L1/L2 requirements. The LCANGPS1017 antenna has an integrated LNA with 3 dB noise figure and gain of 20 dBi. It is mounted using standard US 4 hole or NATO 3/6 hole pattern. L-com's active GPS antenna LCANGPS1017 is in stock and ready to ship.


Features
  • Dual Band L1/L2
  • MIL-STD-810
  • N-type Female
  • US 4 hole or NATO 3/6 hole pattern
  • 20 dBi Gain, 3 dB Noise Figure
  • Rugged, low-profile construction
  • High 30 dB Out of Band Rejection
  • TAA Compliant

Application
  • GPS L1/L2
  • Military Vehicles
  • Unmanned Vehicles/Vessels
  • Autonomous Vehicles
  • Rugged, Harsh, Hostile Environments

Key Specifications

Key Specifications

Antenna Type
GPS Active
Polarization
RHCP
Minimum Frequency
1.22 GHz
Maximum Frequency
1.59 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm