AC PEM 320-2-2/F IEC Inlet Connector, Snaps into 3.0 mm panel Mount, 6.3 mm Quick-Connect Termination

Item # ACM-2F-N30Q6-LC
Availability
16
Price Table
Quantity Price
1 - 24 $4.72
25 - 49 $4.48
50 - 99 $4.25
100 + Call Us
Add to Cart

Description

The L-com ACM-2F-N30Q6-LC is a IEC inlet connector AC power entry module that supports the connection of AC power from an AC power supply to a piece of equipment. This UL-certified, ROHS-compliant IEC connector is made of nylon 66 with UL94V-0 flammability ratings. Our AC PEM nylon 66 connector available in 60320-2-2/F type connector.

Our IEC connector is capable of handling up to 10 A of current and 250 V of voltage. This AC PEM connector features snaps into 3.0 mm panel and 6.3 mm quick-connect termination making it suitable for commercial, industrial and residential applications. The L-com ACM-2F-N30Q6-LC IEC inlet connector AC power entry module can withstand cold conditions in the temperature range of -40 to 70 degrees Celsius.

The L-com has one of the largest in-stock selections of AC PEM 60320-2-2/F IEC connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the snap-fit panel mount fused IEC inlet connector AC power entry module that meets your needs.


Features
  • Snaps into 3.0mm Panel
  • 6.3mm Quick-Connect Terminations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov