L-com

Fiber Optic Outdoor breakout cable, 4 fiber SMF(G.657.A2), 4 core AARC(Socket) to 4x LC/UPC with 7.0mm LSZH jacket, 15M

SKU FOC02B3047N15M
QTY available 5
Quantity Price
1 - 9 $82.99
10 - 24 $81.33
25 - 99 $79.67
100 + Call Us
Price $82.99

All Prices are in US Dollars and do not include duties



The L-com FOC02B3047N15M series is an Outdoor Patch Cord AARC(Socket) - LC/UPC SM G657A2 4 core 7.0mm LSZH, 15M, break out 0.5M 2.0mM, Single-ended. The L-com FOC02B3047N15M AARC(Socket) - LC/UPC SM G657A2 4 core patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOC02B3047N15M multi-purpose outdoor AARC(Socket) - LC/UPC SM G657A2 4 core patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67 rated
  • Compatible with ODC®-4
  • All weather and UV resistant
  • No installation tools required

Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.