L-com

Versatile Link Blue Simplex Latching-Style Connector. For use with 1.0 x 2.2mm POF.

SKU FOCOVLSLBL-1.0X2.2
QTY available 440
Quantity Price
1 - 24 $3.84
25 - 49 $3.69
50 - 99 $3.57
100 + Call Us
Price $3.84

All Prices are in US Dollars and do not include duties



The L-com FOCOVLSLBL-1.0X2.2 series is a Versatile Link Simplex Latching-Stylefiber optic connector for industrial applications, wide temperature range between -40C to 85C and Flame-Retardant VALOX material. The L-com FOCOVLSLBL-1.0X2.2 is an economical fiber optic connector option suited for 1.0 mm core plastic optical fiber with optional latching or friction insertion style, Bluecolor coded and snap-in mateable features for an optimal connection to industrial equipment under demanding conditions. The L-com FOCOVLSLBL-1.0X2.2 Versatile Link connector is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Simplex Latching-Style Connector
  • 1.0 mm Core Plastic Optical Fiber
  • Flame-Retardant VALOX Material
  • Blue Color Coded
  • Operating Temperature -40C to 85C

Application
  • Industrial Data Links for Factory Automation and Plant Control
  • Telecommunications Switching Systems
  • Intra-System Links, Board-to-Board, Rack-to-Rack
  • Sensor Applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.