Fiber Loopback SC Single Mode, 12dB attenuation

SKU FOL-AT-SCUSM-07D
QTY available 6
Quantity Price
1 - 24 $18.59
25 - 49 $17.66
50 - 99 $16.73
100 + Call Us
Price $18.59

All Prices are in US Dollars and do not include duties



The L-com FOL-AT-SCUSM-07D is an attenuated fiber loopback module used for testing and provisioning fiber optic data links. The L-com FOL-AT-SCUSM-07D features SC connectors and single mode fiber with an attenuation level of 7dB, which allows for directly connecting transmitter and receiver ports (looping back) without the need for a separate fiber cable and inline attenuators. The L-com FOL-AT-SCUSM-07D attenuated fiber loopback module is one of thousands of quality fiber optic components and solutions available in-stock and ready to ship from L-com.

Features
  • SC connector
  • For use with single mode fiber
  • Attenuation of 12dB

Application
  • Telecom and datacom port provisioning
  • Telecom and datacom testing and troubleshooting