To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Fiber Loopback MPO Female Single Mode, 7dB attenuation

SKU FOL-AT-MPF12SM-04D
QTY available 4
Quantity Price
1 - 9 $113.99
10 - 24 $109.43
25 - 99 $104.87
100 + Call Us
Price $113.99

All Prices are in US Dollars and do not include duties



The L-com FOL-AT-MPF12SM-04D is an attenuated fiber loopback module used for testing and provisioning fiber optic data links. The L-com FOL-AT-MPF12SM-04D features a 12 fiber MPO female connector and single mode fiber with an attenuation level of 4dB, which allows for directly connecting transmitter and receiver ports (looping back) without the need for a separate fiber cable and inline attenuators. The L-com FOL-AT-MPF12SM-04D attenuated fiber loopback module is one of thousands of quality fiber optic components and solutions available in-stock and ready to ship from L-com.

Features
  • 12 fiber MPO female connector
  • For use with single mode fiber
  • Attenuation of 7dB

Application
  • Telecom and datacom port provisioning
  • Telecom and datacom testing and troubleshooting